Down translation:
The SN74LV8T373-EP device is an octal transparent D-type latch designed for 2V to 5.5V VCC operation.
The input is designed with a reduced threshold circuit to support up translation when the supply voltage is larger than the input voltage. Additionally, the 5V tolerant input pins enable down translation when the input voltage is larger than the supply voltage. The output level is always referenced to the supply voltage (VCC) and supports 1.8V, 2.5V, 3.3V, and 5V CMOS levels.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74LV8T373-EP | PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm |
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NO. | Name | |||
1 | OE | I | Output Enable | |
2 | 1Q | O | 1Q Output | |
3 | 1D | I | 1D Input | |
4 | 2D | I | 2D Input | |
5 | 2Q | O | 2Q Output | |
6 | 3Q | O | 3Q Output | |
7 | 3D | I | 3D Input | |
8 | 4D | I | 4D Input | |
9 | 4Q | O | 4Q Output | |
10 | GND | — | Ground Pin | |
11 | LE | I | Latch Enable | |
12 | 5Q | O | 5Q Output | |
13 | 5D | I | 5D Input | |
14 | 6D | I | 6D Input | |
15 | 6Q | O | 6Q Output | |
16 | 7Q | O | 7Q Output | |
17 | 7D | I | 7D Input | |
18 | 8D | I | 8D Input | |
19 | 8Q | O | 8Q Output | |
20 | VCC | — | Power Pin |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 7 | V | |
VO | Output voltage range(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < -0.5V | -20 | mA | |
IOK | Output clamp current | VO < -0.5V or VO > VCC + 0.5V | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous output current through VCC or GND | ±75 | mA | |||
Tstg | Storage temperature | -65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per ANSI/ESDA/JEDEC JS-002(2) | ±1000 |
Spec | Description | Condition | MIN | MAX | UNIT |
---|---|---|---|---|---|
VCC | Supply voltage | 1.65 | 5.5 | V | |
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
VIH | High-level input voltage | VCC = 1.65V to 2V | 1.1 | V | |
VCC = 2.25V to 2.75V | 1.28 | ||||
VCC = 3V to 3.6V | 1.45 | ||||
VCC = 4.5V to 5.5V | 2 | ||||
VIL | Low-Level input voltage | VCC = 1.65V to 2V | 0.5 | V | |
VCC = 2.25V to 2.75V | 0.65 | ||||
VCC = 3V to 3.6V | 0.75 | ||||
VCC = 4.5V to 5.5V | 0.85 | ||||
IO | Output current | VCC = 1.6V to 2V | ±3 | mA | |
VCC = 2.25V to 2.75V | ±7 | ||||
VCC = 3.3V to 5.0V | ±15 | ||||
IO | Output Current | VCC = 4.5V to 5.5V | ±25 | mA | |
Δt/Δv | Input transition rise or fall rate | VCC = 1.6V to 5.0V | 20 | ns/V | |
TA | Operating free-air temperature | -55 | 125 | °C |
THERMAL METRIC(1) | SN74LV8T373-EP | UNIT | |
---|---|---|---|
PW (TSSOP) | |||
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 122.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 64.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 73.3 | °C/W |
ΨJT | Junction-to-top characterization parameter | 19.0 | °C/W |
YJB | Junction-to-board characterization parameter | 73.0 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
VOH | IOH = -50 uA | 1.65V to 5.5V | VCC-0.1 | V | ||
IOH = -2 mA | 1.65V to 2V | 1.21 | 1.7(1) | |||
IOH = -3 mA | 2.25V to 2.75V | 1.93 | 2.4(1) | |||
IOH = -5.5 mA | 3V to 3.6V | 2.49 | 3.08(1) | |||
IOH = -8 mA | 4.5V to 5.5V | 3.95 | 4.65(1) | |||
VOL | IOL= 50 μA | 1.65V to 5.5V | 0.1 | V | ||
IOL = 2 mA | 1.65V to 2V | 0.1(1) | 0.25 | |||
IOL = 3 mA | 2.25V to 2.75V | 0.1(1) | 0.2 | |||
IOL = 5.5 mA | 3V to 3.6V | 0.2(1) | 0.25 | |||
IOL= 8 mA | 4.5V to 5.5V | 0.3(1) | 0.35 | |||
II | VI = 0 V or VCC | 0V to 5.5V | ±1 | µA | ||
ICC | VI = VCC or GND, IO = 0 | 1.65V to 5.5V | 10 | µA | ||
ΔICC | One input at 0.3 V or 3.4 V, other inputs at 0 or VCC, IO = 0 | 5.5V | 1.5 | mA | ||
One input at 0.3 V or 1.1 V, other inputs at 0 or VCC, IO = 0 | 1.8V | 20 | µA | |||
CI | VI = VCC or GND | 5V | 2 | 10 | pF | |
CO | VO = VCC or GND | 5V | 5 | pF | ||
IOZ | VO = VCC or GND and VCC = 5.5 V | 5.5V | ±2.5 | µA | ||
CPD(2)(3) | CL = 50 pF, F = 10 MHz | 1.65V to 5.5V | 105 | pF |