Down translation:
The SN74LV8T573-EP devices are
octal transparent
D-type latches that feature 3-state outputs
designed specifically for driving highly capacitive or relatively low-impedance loads. They
are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus
drivers, and working registers.
While the latch-enable (LE) input is high,
the
Q outputs respond to the data (D) inputs. When LE is
low, the outputs are latched to retain the data that was set up.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LV8T573-EP | PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm |
To Seven Other Channels
Logic Diagram (Positive Logic)