This single 2-input positive-NAND gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G00 performs the Boolean function
Y = A × B or Y = A + B in positive logic.
The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.
The SN74LVC1G00 is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 mm × 0.8 mm.
DEVICE NAME | PACKAGE | BODY SIZE |
---|---|---|
SN74LVC1G00 | SOT-23 (5) | 2.9mm × 1.6mm |
SC70 (5) | 2.0mm × 1.25mm | |
X2SON (4) | 0.8mm × 0.8mm | |
SON (6) | 1.45mm × 1.0mm | |
DSBGA (5) | 1.41mm × 0.91mm |