Refer to the PDF data sheet for device specific package drawings
This single inverter buffer and driver is designed for 1.65-V to 5.5-V VCC operation.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
The output of the SN74LVC1G06 device is open-drain and can be connected to other open-drain outputs to implement active-low wired-OR or active-high wired-AND functions. The maximum sink current is 32 mA.
This device is fully specified for partial-power-down applications using Ioff.The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC1G06DBV | SOT-23 (5) | 2.90 mm × 1.60 mm |
SN74LVC1G06DCK | SC70 (5) | 2.00 mm × 1.25 mm |
SN74LVC1G06DRL | SOT-5X3 (5) | 1.60 mm × 1.20 mm |
SN74LVC1G06DRY | SON (6) | 1.45 mm × 1.00 mm |
SN74LVC1G06DSF | SON (6) | 1.00 mm x 1.00 mm |
SN74LVC1G06YZP | DSBGA (5) | 1.40 mm × 0.90 mm |
SN74LVC1G06YZV | DSBGA (4) | 0.90 mm × 0.90 mm |
SN74LVC1G06DPW | X2SON (5) | 0.80 mm x 0.80 mm |