Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74LVC1G07-Q1 Single Buffer/Driver With Open-Drain Output
1 Features
- Qualified for automotive applications
- AEC-Q100 Qualified with the following results:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature
- 2000-V Device human-body model (HBM) ESD classification level 2
- 1000-V Device charged-device model (CDM) ESD classification level C5
- Supports 5-V VCC operation
- Input and open-drain output accept
Voltages up to 5.5 V
- Max tpd of 5.7 ns at 3.3 V
- Low power consumption, 10-μA max ICC
- ±24-mA Output drive at 3.3 V
- Ioff Supports partial-power-down mode
Operation