SCES487H September 2003 – November 2016 SN74LVC1G11
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74LVC1G11 performs the Boolean function in positive logic.
NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC1G11DBV | SOT-23 (6) | 2.90 mm × 1.60 mm |
SN74LVC1G11DCK | SC70 (6) | 2.00 mm × 1.25 mm |
SN74LVC1G11DRY | SON (6) | 1.45 mm × 1.00 mm |
SN74LVC1G11DSF | SON (6) | 1.00 mm × 1.00 mm |
SN74LVC1G11YZP | DSBGA (6) | 1.41 mm × 0.91 mm |