Refer to the PDF data sheet for device specific package drawings
This single 2-input positive-OR gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G32 device performs the Boolean function in positive logic.
The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.
The SN74LVC1G32 device is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 × 0.8 mm.
DEVICE NAME | PACKAGE (PINS) | BODY SIZE |
---|---|---|
SN74LVC1G32DBV | SOT-23 (5) | 2.90 mm × 2.80 mm |
SN74LVC1G32DCK | SC70 (5) | 2.00mm × 2.10 mm |
SN74LVC1G32DRY | SON (6) | 1.45 mm × 1.00 mm |
SN74LVC1G32DSF | SON (6) | 1.00 mm × 1.00 mm |
SN74LVC1G32DPW | X2SON (4) | 0.80 mm × 0.80 mm |
SN74LVC1G32DRL | SOT (5) | 1.60 mm × 1.60 mm |
SN74LVC1G32YZP | DSBGA (5) | 1.38 mm × 0.88 mm |
Changes from U Revision (April 2014) to V Revision
Changes from T Revision (March 2014) to U Revision
Changes from S Revision (July 2013) to T Revision
Changes from R Revision (June 2013) to S Revision
Changes from Q Revision (November 2012) to R Revision