Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74LVC1G38 Single 2-Input NAND Gate With Open-Drain Output
1 Features
- Latch-up performance exceeds 100 mA Per JESD 78, Class II
- ESD protection exceeds JESD 22
- 2000-V Human-body model (A114-A)
- 200-V Machine model (A115-A)
- 1000-V Charged-device model (C101)
- Available in the Texas Instruments
NanoStar™ and NanoFree™ Packages
- Supports 5-V VCC operation
- Inputs accept voltages to 5.5 V
- Supports down translation to VCC
- Maximum tpd of 4.5 ns at 3.3 V
- Low power consumption, 10-µA maximum ICC
- ±24-mA Output drive at 3.3 V
- Ioff Supports partial-power-down mode and back-drive protection