The SN74LVC1G97 device features configurable multiple functions. The output state is determined by eight patterns of 3-bit input. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and noninverter. All inputs can be connected to VCC or GND.
This configurable multiple-function gate is designed for 1.65-V to 5.5-V VCC operation.
This device functions as an independent gate, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
NanoFree package technology is a major break-through in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC1G97DBV | SOT-23 (6) | 2.90 mm × 1.60 mm |
SN74LVC1G97DCK | SC70 (6) | 2.00 mm × 1.25 mm |
SN74LVC1G97DRL | SOT (6) | 1.60 mm × 1.20 mm |
SN74LVC1G97DRY | 1.45 mm × 1.00 mm | |
SN74LVC1G97DSF | 1.00 mm × 1.00 mm | |
SN74LVC1G97YZP | DSBGA (6) | 1.41 mm × 0.91 mm |