Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74LVC2G08-Q1 Dual 2-Input Positive-AND Gate
1 Features
- AEC-Q100 Qualified With the
Following Results:
- Device Temperature Grade 1: –40°C to +125°C Ambient
Operating Temperature Range (DCU package)
- Device Temperature Grade 3: –40°C to +85°C Ambient Operating Temperature
Range (DCT package)
- Supports 5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Low Power Consumption, 10-μA Max ICC
- ±24-mA Output Drive at 3.3 V
- Ioff Supports Partial-Power-Down Mode Operation
- Can be Used as a Down Translator to Translate Input from a Maximum of 5.5 V Down
to the VCC Level.
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
2 Applications
- Combine Power Good signals for Muliple Power
Rails
- Prevent a Signal from Being Passed Until a
Condition is True
- Combine Active-Low Error Signals