Refer to the PDF data sheet for device specific package drawings
AEC-Q100 qualified for automotive applications:
Device temperature grade 1: -40°C to +125°C
Device HBM ESD classification level 2
Device CDM ESD classification level C4B
Available in wettable flank QFN (WBQA) package
The SN74LVC2G100-Q1 is a dual, sequential, configurable multiple function device with Schmitt Trigger inputs. Sixteen patterns of a 4-bit input determines the output state. The output state serves as the input to a D-Flip Flop, which is transferred to the Q output on the positive going CLK edge. The user can choose the logic functions MUX, AND, OR, NAND, NOR, inverter, and non-inverter.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74LVC2G100-Q1 | BQB (WQFN, 16) | 3.5mm × 2.5mm | 3.5mm × 2.5mm |
PW (TSSOP, 16)(4) | 5mm × 6.4mm | 5mm × 4.4mm |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLR1 | 1 | I | Clear for Channel 1, active low |
DA1 | 2 | I | Channel 1, Input A |
DB1 | 3 | I | Channel 1, Input B |
DC1 | 4 | I | Channel 1, Input C |
DD1 | 5 | I | Channel 1, Input D |
Q1 | 6 | O | Channel 1, Output Q |
CLK1 | 7 | I | Clock for Channel 1, rising edge triggered |
GND | 8 | G | Ground |
CLK2 | 9 | I | Clock for Channel 2, rising edge triggered |
Q2 | 10 | O | Channel 2, Output Q |
DD2 | 11 | I | Channel 2, Input D |
DC2 | 12 | I | Channel 2, Input C |
DB2 | 13 | I | Channel 2, Input B |
DA2 | 14 | I | Channel 2, Input A |
CLR2 | 15 | I | Clear for Channel 2, active low |
VCC | 16 | P | Positive Supply |
Thermal Pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | -0.5 | 6.5 | V | |
VI | Input voltage range(2) | -0.5 | 6.5 | V | |
VO | Output voltage range(2) | -0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0V | -50 | mA | |
IOK | Output clamp current | VO < 0V | -50 | mA | |
IO | Continuous output current | ±50 | mA | ||
IO | Continuous output current through VCC or GND | ±100 | mA | ||
TJ | Junction temperature | -65 | 150 | °C | |
Tstg | Storage temperature | -65 | 150 | °C | |
Ptot | Power dissipation(3)(4) | 500 | mW |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002 HBM ESD Classification Level 2(1) | ±2000 | V |
Charged device model (CDM), per AEC Q100-011 CDM ESD Classification Level C4B | ±1000 |