SCES381N January 2002 – January 2015 SN74LVC2G17 , SN74LVC2G17
PRODUCTION DATA.
This dual Schmitt-Trigger buffer is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC2G17 device contains two buffers and performs the Boolean function Y = A. The device functions as two independent buffers, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE (PIN) | BODY SIZE |
---|---|---|
SN74LVC2G17 | SOT-23 (6) | 2.90 mm × 1.60 mm |
SC70 (6) | 2.00 mm × 1.25 mm | |
SON (6) | 1.45 mm × 1.00 mm | |
SON (6) | 1.00 mm × 1.00 mm | |
DSBGA (6) | 1.41 mm × 0.91 mm |
Changes from M Revision (November 2013) to N Revision
Changes from L Revision (September 2013) to M Revision
Changes from K Revision (July 2012) to L Revision
Changes from J Revision (June 2012) to K Revision