Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74LVC3G58 Triple Configurable
Multiple-Function Gates
With Schmitt-Trigger
Inputs
1 Features
- Operating range from 1.1V to 3.6V
- 5.5V tolerant input pins
- Supports standard pinouts
- Latch-up performance exceeds
250mA
per JESD 17 - ESD protection exceeds JESD 22
- 2000V Human-Body Model
(A114-A)
- 1000V Charged-Device
Model (C101)