The SN74VMEH22501A-EP 8-bit universal bus transceiver has two integral 1-bit three-wire bus transceivers and is designed for 3.3-V VCC operation with 5-V tolerant inputs. The UBT transceiver allows transparent, latched, and flip-flop modes of data transfer, and the separate LVTTL input and outputs on the bus transceivers provide a feedback path for control and diagnostics monitoring. This device provides a high-speed interface between cards operating at LVTTL logic levels and VME64, VME64x, or VME320(2) backplane topologies.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74VMEH22501A-EP | TSSOP (48) | 4.40 mm × 9.70 mm |
TVSOP (48) | 6.10 mm × 12.50 mm |
Changes from * Revision (February 2005) to A Revision
The SN74VMEH22501A-EP device is pin-for-pin compatible to the SN74VMEH22501 device (SCES357), but operates at a wider operating temperature range.
High-speed backplane operation is a direct result of the improved OEC circuitry and high drive that has been designed and tested into the VME64x backplane model. The B-port I/Os are optimized for driving large capacitive loads and include pseudo-ETL input thresholds (½ VCC ±50 mV) for increased noise immunity. These specifications support the 2eVME protocols in VME64x (ANSI/VITA 1.1) and 2eSST protocols in VITA 1.5.
With proper design of a 21-slot VME system, a designer can achieve 320-MB transfer rates on linear backplanes and, possibly, 1-GB transfer rates on the VME320 backplane.
All inputs and outputs are 5-V tolerant and are compatible with TTL and 5-V CMOS inputs.
Active bus-hold circuitry holds unused or undriven 3A-port inputs at a valid logic state. Bus-hold circuitry is not provided on 1A or 2A inputs, any B-port input, or any control input. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.
This device is fully specified for live-insertion applications using Ioff, power-up 3-state, and BIAS VCC. The Ioff circuitry prevents damaging current to backflow through the device when it is powered off/on. The power-up 3-state circuitry places the outputs in the high-impedance state during power up and power down, which prevents driver conflict. The BIAS VCC circuitry precharges and preconditions the B-port input/output connections, preventing disturbance of active data on the backplane during card insertion or removal, and permits true live-insertion capability.
When VCC is between 0 and 1.5 V, the device is in the high-impedance state during power up or power down. However, to ensure the high-impedance state above 1.5 V, output-enable (OE and OEBY) inputs should be tied to VCC through a pullup resistor and output-enable (OEAB) inputs should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the drive capability of the device connected to this input.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1OEBY | 1 | I | Active low control output for 1Y bus |
1A | 2 | I | Data in to 1B |
1Y | 3 | O | Data out |
GND | 4 | — | Ground |
2A | 5 | I | Data in to 2B |
2Y | 6 | O | Data out |
VCC | 7 | I | Power supply input for internal circuits |
2OEBY | 8 | I | Active low control output for 2Y bus |
3A1 | 9 | I/O | Data in/out |
GND | 10 | — | Ground |
LE | 11 | I | Latch Enable pin for UBT |
3A2 | 12 | I/O | Data in/out |
3A3 | 13 | I/O | Data in/out |
OE | 14 | I | Active low enable pin for UBT |
GND | 15 | — | Ground |
3A4 | 16 | I/O | Data in/out |
CLKBA | 17 | I | Clock for 3B data to 3A bus |
VCC | 18 | I | Power supply input for internal circuits |
3A5 | 19 | I/O | Data in/out |
3A6 | 20 | I/O | Data in/out |
GND | 21 | — | Ground |
3A6 | 22 | I/O | Data in/out |
3A8 | 23 | I/O | Data in/out |
DIR | 24 | — | Direction control for UBT |
VCC | 25 | I | Power supply input for internal circuits |
3B8 | 26 | I/O | Data in/out |
3B7 | 27 | I/O | Data in/out |
GND | 28 | — | Ground |
3B6 | 29 | I/O | Data in/out |
3B5 | 30 | I/O | Data in/out |
VCC | 31 | I | Power supply input for internal circuits |
CLKAB | 32 | I | Clock for 3A data to 3B bus |
3B4 | 33 | I/O | Data in/out |
GND | 34 | — | Ground |
VCC | 35 | I | Power supply input for internal circuits |
3B3 | 36 | I/O | Data in/out |
3B2 | 37 | I/O | Data in/out |
VCC | 38 | I | Power supply input for internal circuits |
GND | 39 | — | Ground |
3B1 | 40 | I/O | Data in/out |
2OEAB | 41 | I | Active high control output for 2B bus |
VCC | 42 | I | Power supply input for internal circuits |
2B | 43 | I/O | Data in/out |
BIAS VCC | 44 | I | Power supply input for internal circuits |
GND | 45 | — | Ground |
1B | 46 | I/O | Data in/out |
VCC | 47 | I | Power supply input for internal circuits |
1OEAB | 48 | I | Active high control output for 1B bus |