Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TAD5212-Q1 Automotive High-Performance Stereo audio DAC with 120dB Dynamic Range and Headphone/Line Driver
1 Features
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: -40°C ≤ TA ≤ +125°C
- Stereo differential or quad
single-ended high performance audio DAC
- Performance:
- DAC to
diffrential line-out dynamic range: 120dB
- DAC to
diffrential headphone-out dynamic range: 118dB
- THD+N: –104dB
- Line-out/headphone output
voltage:
- Differential,
2VRMS full-scale
- Psuedo-diffrential, 1VRMS full-scale
- Single-ended,
1VRMS full-scale
- DAC sample Rates
(fs) = 4kHz to 768kHz
- Key features
- Analog input to output
bypass path
- 4-channel PDM digital
microphone record path
- Input and output mix/mux
options
- Voice activity
detection
- Ultrasonic activity
detection
- Ultrasonic signal or tone
generator
- Battery and thermal
foldback protection
- Signal distortion
limiter
- Low and ultra-low latency
filter options
- Programmable HPF and
biquad filters
- I2C & SPI
control interface
- Audio serial interface
- Format: TDM,
I2S or Left-justified (LJ)
- Word length: 16,
20, 24 or 32 Bits
- Bus controller
and target modes
- Daisy chain in
TDM mode
- Programmable PLL for
flexible clocking
- Auto clock and sample
rate detection
- Low power modes
- 11mW for 2-Ch playback
(1.8V supply)
- Single supply operation
AVDD: 1.8V or 3.3V
- I/O supply operation:
1.2V or 1.8V or 3.3V