Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TCA6408A Low-Voltage 8-Bit I2C and SMBus I/O Expander With Interrupt Output, Reset, and Configuration Registers
1 Features
- I2C to Parallel port expander
- Operating power-supply voltage range of 1.65 V to
5.5 V
- Allows bidirectional voltage-level translation
and gpio expansion between 1.8-V, 2.5-V, 3.3-V, and 5-V I2C bus and
P-ports
- Low standby current consumption of 1 μA
- 5-V Tolerant I/O ports
- 400-kHz Fast I2C bus
- Hardware address pin allows two TCA6408A Devices
on the same I2C/SMBus bus
- Active-low reset ( RESET)
input
- Open-drain active-low interrupt (
INT) output
- Input and output configuration register
- Polarity inversion register
- Internal power-on reset
- Power up with all channels configured as
inputs
- No glitch on power up
- Noise filter on SCL and SDA inputs
- Latched outputs with high-current drive maximum
capability for directly driving LEDs
- Latch-up performance exceeds 100 mA Per JESD 78,
class II
- Schmitt-trigger action allows slow input
transition and better switching noise immunity at the SCL and SDA inputs
- ESD Protection exceeds JESD 22
- 2000-V Human body model
(A114-A)
- 1000-V Charged-device
model (C101)