Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TCA6424A Low-Voltage 24-Bit I2C and SMBus I/O Expander With Interrupt Output, Reset, and Configuration Registers
1 Features
- Operating power-supply voltage range of 1.65 V to
5.5 V
- Allows bidirectional voltage-level translation
and GPIO expansion between:
- 1.8-V SCL/SDA and
1.8-V, 2.5-V, 3.3-V, or 5-V P Port
- 2.5-V SCL/SDA and
1.8-V, 2.5-V, 3.3-V, or 5-V P Port
- 3.3-V SCL/SDA and
1.8-V, 2.5-V, 3.3-V, or 5-V P Port
- 5-V SCL/SDA and
1.8-V, 2.5-V, 3.3-V, or 5-V P Port
- I2C to Parallel port expander
- Low standby current consumption of 1 μA
- Schmitt-Trigger action allows slow input
transition and better switching noise immunity at the SCL and SDA inputs
- Vhys = 0.18 V
Typ at 1.8 V
- Vhys = 0.25 V
Typ at 2.5 V
- Vhys = 0.33 V
Typ at 3.3 V
- Vhys = 0.5 V
Typ at 5 V
- 5-V Tolerant I/O ports
- Active-low reset input (
RESET)
- Open-drain active-low interrupt output (
INT)
- 400-kHz Fast I2C Bus
- Input/output configuration register
- Polarity inversion register
- Internal power-on reset
- Power up with all channels configured as
inputs
- No glitch on power up
- Noise filter on SCL/SDA inputs
- Latched outputs with high-current drive maximum
capability for directly driving LEDs
- Latch-up performance exceeds 100 mA per JESD 78,
class II
- ESD protection exceeds JESD 22
- 2000-V Human-body model
(A114-A)
- 200-V Machine model
(A115-A)
- 1000-V Charged-device
model (C101)