Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TCAN1044AEV-Q1 Grade 0 Fault-Protected CAN FD Transceiver with 1.8-V I/O Support
1 Features
- AEC-Q100 (Grade 0) Qualified for automotive
applications
- Meets the requirements of ISO 11898-2:2016 physical layer standard
- Functional
Safety-Capable
- Support of classical CAN and optimized CAN FD performance at 2, 5, and 8 Mbps
- Short and symmetrical propagation delays for enhanced timing margin
- I/O voltage range supports 1.7 V to 5.5 V
- Support for 12-V and 24-V battery applications
- Receiver common mode input voltage: ±12 V
- Protection features:
- Bus fault protection: ±58 V
- Undervoltage protection
- TXD-dominant time-out (DTO)
- Data rates down to 9.2 kbps
- Thermal-shutdown protection (TSD)
- Operating modes:
- Normal mode
- Low power standby mode supporting
remote wake-up request
- Optimized behavior when unpowered
- Bus and logic pins are high impedance (no load to operating bus or application)
- Hot-plug capable: power up/down glitch-free operation on bus and RXD
output
- 8-Pin SOIC and small footprint SOT-23
package
2 Applications
- Automotive and transportation