Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TCAN1044V Fault-Protected CAN FD Transceiver with Standby Mode and 1.8-V IO Support
1 Features
- Meets the requirements of ISO 11898-2:2016 and ISO 11898-5:2007 physical layer standards
- Support of classical CAN and optimized CAN FD performance at 2, 5, and 8 Mbps
- Short and symmetrical propagation delays and fast loop times for enhanced timing margin
- Higher data rates in loaded CAN networks
- IO voltage range supports 1.7 V to 5.5 V
- Support for 1.8-V, 2.5-V, 3.3-V, and 5-V applications
- Total loop delay ≤ 210 ns
- Small footprint SOT-23 package (2.9 mm x 1.60 mm)
- Receiver common mode input voltage: ±12 V
- Protection features:
- Bus fault protection: ±58 V
- Under-voltage protection
- Current limiting on bus pins
- TXD-dominant time-out (DTO)
- Data rates down to 9.2 kbps
- Thermal-shutdown protection (TSD)
- Operating modes:
- Normal mode
- Low power standby mode supporting remote wake-up request
- Optimized behavior when unpowered
- Bus and logic pins are high impedance (no load to operating bus or application)
- Hot-plug capable: power up/down glitch free operation on bus and RXD output
- Junction temperatures from: –40°C to 150°C