Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TCAN1164-Q1 Automotive CAN FD System Basis Chipwith LDO Output and Watchdog
1 Features
- AEC Q100 (Grade 1) Qualified for automotive applications
- Meets the requirements of ISO
11898-2:2016
- Functional Safety Quality-Managed
- Wide input operational voltage range
- Integrated LDO for CAN transceiver
supply
- 5-V LDO with 100 mA output current
capability
- Classic CAN and CAN FD up to 8 Mbps
(TCAN1164-Q1)
- Watchdog timer supporting multiple
modes
- Timeout
- Window
- Question and Answer Watchdog
(Q&A)
- Speeds up to 5 Mbps
(TCAN1164T-Q1)
- Operating
modes programable via SPI
- Normal mode
- Silent mode
- Standby mode
- Advanced CAN bus fault detection
support
- Defined behavior when unpowered
- Bus and IO terminals are high impedance (no load to operating bus or
application)
- Protection features:
- ±58-V CAN bus fault tolerant
- Load dump support on VSUP
- IEC ESD protection
- Under-voltage and over-voltage
protection
- Thermal shutdown protection
- TXD dominant state timeout (TXD
DTO)
- Extra wide junction temperature support
- Available in the leadless VSON (14) package with wettable flank for
improved automated optical inspection (AOI) capability