Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
THS309x High-Voltage, Low-Distortion, Current-Feedback Operational Amplifiers
1 Features
- Low distortion:
- 84-dBc HD2 at 10 MHz,
RL = 1 kΩ
- 99-dBc HD3 at 10 MHz,
RL = 1 kΩ
- Low noise:
- 15-pA/√Hz noninverting
current noise
- 14-pA/√Hz inverting current
noise
- 1.1-nV/√Hz voltage
noise
- High slew rate: 6000 V/μs (G = 5, VO =
20 VPP)
- Wide bandwidth: 305 MHz (G = 2, RL =
100 Ω)
- High output current drive: ±310 mA
- Wide supply range: ±5 V to ±16 V
- Power-down feature: THS3095 only