Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
THS413x High-Speed, Low-Noise, Fully-Differential I/O Amplifiers
1 Features
- High performance
- Bandwidth: 170 MHz
(VCC = ±15 V, G = 1 V/V)
- Slew rate: 51 V/µs
- Gain bandwidth product:
215 MHz
- Distortion: –102 dBc THD
at 2 VPP, 250 kHz
- Voltage noise
- 1/f voltage noise corner:
350 Hz
- 1.25 nV/√Hz
input-referred noise
- Single supply operating range: 5 V to 30 V
- Quiescent current (shutdown): 860 µA
(THS4130)
- Temperature range: –40°C to +85°C
- Packages: PowerPAD™
HVSSOP-8, SOIC-8, VSSOP-8
2 Applications
- Single-ended to differential conversion
- Differential ADC driver
- Differential antialiasing
- Differential transmitter and receiver
- Output level shifter
- Medical ultrasound