The THS4521, THS4522, and THS4524 family of devices are very low-power, fully differential amplifiers with rail-to-rail output and an input common-mode range that includes the negative rail. These amplifiers are designed for low-power data acquisition systems and high-density applications where power dissipation is a critical parameter, and provide exceptional performance in audio applications.
The family includes single FDA (THS4521), dual FDA (THS4522), and quad FDA (THS4524) versions.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
THS4521 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm | |
THS4522 | TSSOP (16) | 5.00 mm × 4.40 mm |
THS4524 | TSSOP (38) | 9.70 mm × 4.40 mm |