Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
THS6222 8V to 32V, Differential HPLC Line Driver With
Common-Mode Buffer
1 Features
- Supply range (VS): 8V to 32V
- Integrated midsupply common-mode buffer
- Large-signal bandwidth: 195MHz (VO =
16VPP)
- Slew rate (16V step): 5500V/µs
- Low distortion (VS = 12V, 50Ω load):
- HD2: –80dBc (1MHz)
- HD3: –90dBc (1MHz)
- Output current: 338mA (VS = 12V, 25Ω
load)
- Wide output swing (VS = 12V):
- 19.4VPP (100Ω
load)
- 18.6VPP (50Ω
load)
- Adjustable power modes:
- Full-bias mode:
19.5mA
- Mid-bias mode: 15mA
- Low-bias mode:
10.4mA
- Low-power shutdown
mode
- IADJ pin for variable
bias
- Integrated overtemperature protection
- High performance
upgrade to the THS6212