Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
THVD1428 3.3-V to 5-V RS-485 Transceiver with 3-kV Surge Protection
1 Features
- Meets or exceeds the requirements of the TIA/EIA-485A standard
- 3-V to 5.5-V Supply voltage
- Bus I/O protection
- ± 16 kV HBM ESD
- ± 4 kV IEC 61000-4-2 Contact discharge
- ± 8 kV IEC 61000-4-2 Air-gap discharge
- ± 4 kV IEC 61000-4-4 Electrical fast transient
- ± 3 kV IEC 61000-4-5 1.2/50-μs Surge
- Supports 20 Mbps
- Extended ambient
temperature range: -40°C to 125°C
- Extended operational
common-mode range: ± 12 V
- Receiver hysteresis for noise rejection: 30 mV
- Low power consumption
- Standby supply current: < 2 µA
- Current during operation: < 3 mA
- Glitch-free power-up/down for hot plug-in capability
- Open, short, and idle bus fail-safe
- 1/8 Unit load (Up to 256 bus nodes)
- Industry standard 8-Pin SOIC
for drop-in compatibility