Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
THVD24x0 ±70-V Fault-Protected 3.3-V to 5-V RS-485 Transceivers With IEC ESD
1 Features
- Meets or exceeds the requirements of
the TIA/EIA-485A and TIA/EIA-422B standards
- Functional Safety-Capable
- 3-V to 5.5-V supply voltage
- Differential output exceeds 2.1 V for PROFIBUS
compatibility with 5-V supply - Bus I/O protection
- ±70-V DC bus fault
- ±16-kV HBM ESD
- ±12-kV IEC 61000-4-2 contact discharge
- ±12-kV IEC 61000-4-2 air-gap discharge
- ±4-kV IEC 61000-4-4 fast transient burst
- Half-duplex devices
available in two speed grades
- THVD2410: 500 kbps
- THVD2450: 50 Mbps
- Extended ambient
temperature range: -40°C to 125°C - Extended operational
common-mode range: ±25 V - Enhanced receiver hysteresis
for noise immunity - Low power consumption
- Low shutdown supply current: < 1 µA
- Current during operation: < 5.6 mA
- Glitch-free power-up/down for hot plug-in capability
- Open, short, and idle bus failsafe
- Thermal shutdown
- 1/8 unit load (up to 256 bus nodes)
- Small VSON and VSSOP packages to save board space or SOIC for drop-in compatibility