THVD24xxV are ±70V fault-protected, half and full-duplex RS-422/RS-485 transceivers using a 1.65V to 5.5V supply for logic signal interface, and a 3V to 5.5V bus side supply. These devices have slew rate select feature that enables them to be used at two maximum speeds based on the SLR pin setting.
These devices feature integrated IEC ESD protection, eliminating the need for external system-level protection components. Extended ±25V input common-mode range makes reliable data communication over longer cable run lengths and/or in the presence of large ground loop voltages. Enhanced 250-mV receiver hysteresis provides high noise rejection. In addition, the receiver fail-safe feature makes sure of a logic high when the inputs are open or shorted together.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
THVD2450V THVD2410V |
VSON (10) | 3mm × 3mm |
THVD2412V THVD2452V |
SOIC (14) | 8.65mm × 3.91mm |
PART NUMBER | Duplex | Maximum data rate |
---|---|---|
THVD2410V | Half | SLR = High, 250kbps SLR = Low, 1Mbps |
THVD2412V | Full | |
THVD2450V | Half | SLR = High, 20Mbps SLR = Low, 50Mbps |
THVD2452V | Full |
NO. | NAME | TYPE | DESCRIPTION |
---|---|---|---|
1 | VIO | Logic Supply | Supply for logic I/O signals (R, RE, D, DE, and SLR) |
2 | R | Digital Output | Receive data output |
3 | DE | Digital Input | Driver enable input; integrated pull-down |
4 | RE | Digital Input | Receiver enable input; integrated pull-up |
5 | D | Digital Input | Transmission data input; integrated pull-up |
6 | GND | Reference Potential | Local device ground |
7 | SLR | Digital Input | Slew rate select. For THVD2410V: Low = 1 Mbps, High = 250 kbps. Defaults to 1 Mbps if SLR is left floating. For THVD2450V: Low = 50 Mbps, High = 20 Mbps. Defaults to 50 Mbps if left floating. |
8 | A | Bus I/O | RS 485 bus I/O, A |
9 | B | Bus I/O | RS 485 bus I/O, B |
10 | VCC | Bus Supply | Bus supply |
Thermal Pad | -- | Connect to GND for optimal thermal performance |
NO. | NAME | TYPE | DESCRIPTION |
---|---|---|---|
1 | VIO | Logic supply | 1.65 V to 5.5 V supply for logic I/O signals (R, RE, D, DE and SLR) |
2 | R | Digital output | Receive data output |
3 | RE | Digital input | Receiver enable input; integrated pull-up |
4 | DE | Digital input | Driver enable input; integrated pull-down |
5 | D | Digital input | Transmission data input; integrated pull-up |
6 | GND | Reference potential | Local device ground |
7 | NC | No connect | Not connected internally |
8 | SLR | Digital input | Slew rate select. For THVD2412V: Low = 1 Mbps, High = 250 kbps. Defaults to 1 Mbps if SLR is left floating. For THVD2452V: Low = 50 Mbps, High = 20 Mbps. Defaults to 50 Mbps if left floating. |
9 | Y | Bus output | RS 485 driver non-inverting output |
10 | Z | Bus output | RS 485 driver inverting output |
11 | B | Bus input | RS 485 receiver inverting input |
12 | A | Bus input | RS 485 receiver non-inverting input |
13 | NC | No connect | Not connected internally |
14 | VCC | Bus supply | 3 V to 5.5 V bus supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Logic supply voltage | VIO | –0.5 | VCC + 0.2 | V |
Bus supply voltage | VCC | –0.5 | 6.5 | V |
Bus voltage | Range at any bus pin as differential or common-mode with respect to GND | –70 | 70 | V |
Input voltage | Range at any logic pin (D, DE, SLR or RE) | –0.3 | VIO + 0.2 | V |
Receiver output current | IO | –24 | 24 | mA |
Storage temperature | Tstg | –65 | 170 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | Bus terminals and GND | ±16,000 | V |
All pins except bus terminals and GND | ±4,000 | V | |||
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1,500 | V |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge, Half duplex devices THVD2410V/2450V (1) | Contact discharge, per IEC 61000-4-2 | Bus terminals and GND | ±15,000 | V |
Air-gap discharge, per IEC 61000-4-2 | Bus terminals and GND | ±15,000 | |||
V(ESD) | Electrostatic discharge, Full duplex devices THVD2412V/2452V | Contact discharge, per IEC 61000-4-2 | Bus terminals and GND | ±8,000 | V |
Air-gap discharge, per IEC 61000-4-2 | Bus terminals and GND | ±8,000 | |||
V(EFT) | Electrical fast transient | Per IEC 61000-4-4 |
Bus terminals | ±4,000 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 5.5 | V | ||
VIO | I/O supply voltage | 1.65 | VCC | V | ||
VI | Input voltage at any bus terminal (separately or common mode)(1) | –25 | 25 | V | ||
VIH | High-level input voltage (driver, driver enable, receiver enable and slew rate select inputs) | 0.7*VIO | VIO | V | ||
VIL | Low-level input voltage (driver, driver enable, receiver enable and slew rate select inputs) | 0 | 0.3*VIO | V | ||
VID | Differential input voltage bus pins | –25 | 25 | V | ||
IO | Output current, driver | –60 | 60 | mA | ||
IOR | Output current, receiver | VIO = 1.8 V or 2.5 V | –4 | 4 | mA | |
IOR | Output current, receiver | VIO = 3.3 V or 5 V | –8 | 8 | mA | |
RL | Differential load resistance | 54 | 60 | Ω | ||
1/tUI | Signaling rate | THVD2410V, THVD2412V with SLR = VIO | 250 | kbps | ||
THVD2410V, THVD2412V with SLR = GND or floating | 1 | Mbps | ||||
THVD2450V, THVD2452V with SLR = VIO | 20 | Mbps | ||||
THVD2450V, THVD2452V with SLR = GND or floating | 50 | Mbps | ||||
TA | Operating ambient temperature | -40 | 125 | °C | ||
TJ | Junction temperature | -40 | 150 | °C |
THERMAL METRIC(1) | THVD2410V THVD2450V |
THVD2412V THVD2452V |
UNIT | |
---|---|---|---|---|
DRC (VSON) |
D (SOIC) |
|||
10 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 46.7 | 87.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 47.7 | 41.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 19.1 | 43.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.7 | 8.1 | °C/W |
ψJB | Junction-to-board characterization parameter | 19.1 | 43.3 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 4.6 | N/A | °C/W |