Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
THVD8000 RS-485 Transceiver with OOK Modulation for Power Line Communication
1 Features
- 3-V – 5.5-V supply voltage
- Half-duplex communication
- Up to 500 kbps data rate with f0 / bps = 10
- Higher data rates are possible with
f0 / bps < 10
- RS-485 electrical signaling with on-off keying (OOK) modulation
- Pin selectable carrier frequency: 125 kHz – 5 MHz
- Spread spectrum clocking for excellent EMI performance
- Polarity free
- TX timeout to avoid stuck bus conditions
- Operational common-mode range: –7 V to 12 V
- Bus I/O protection
- ± 18-V DC fault protection
- ± 16 kV HBM ESD
- ± 8 kV IEC 61000-4-2 contact discharge
- ± 15 kV IEC 61000-4-2 air gap discharge
- ± 4 kV IEC 61000-4-4 fast transient burst
- Extended temperature range: -40°C to 125°C
- 8-Pin SOT-23 package for space constrained
applications