Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TIOL111, TIOL111x IO-Link Device Transceivers with Integrated Surge Protection
1 Features
- 7-V to 36-V Supply Voltage
- PNP, NPN or IO-Link Configurable Output
- IEC 61131-9 COM1, COM2 and COM3 Data Rate Support
- Low Residual Voltage of 1.75 V at 250 mA
- 50-mA to 350-mA Configurable Current Limit
- Tolerant to ±65-V Transients < 100 µs
- Reverse Polarity Protection of up to 60 V on L+, CQ and L-
- Integrated EMC Protection on L+ and CQ
- ±16 kV IEC 61000-4-2 ESD Contact Discharge
- ±4 kV IEC 61000-4-4 Electrical Fast Transient
- ±1.2 kV/500 Ω IEC 61000-4-5 Surge
- Fast Demagnetization of Inductive Loads
up to 1.5 H
- Large Capacitive Load Driving Capability
- < 2-µA CQ Leakage Current
- < 1.5-mA Quiescent Supply Current
- Integrated LDO Options for up to 20 mA Current
- TIOL111: No LDO
- TIOL1113: 3.3-V LDO
- TIOL1115: 5-V LDO
- Overtemperature Warning and Thermal Protection
- Remote Wake-up Indicator
- Fault Indicator
- Extended Ambient Temperature: –40°C to 125°C
- 2.5 mm x 3 mm 10-pin VSON Package