SLVS719G June 2008 – January 2015 TL1963A
PRODUCTION DATA.
The TL1963A-xx devices are low-dropout (LDO) regulators optimized for fast transient response. The device can supply 1.5 A of output current with a dropout voltage of 340 mV. Operating quiescent current is 1 mA, dropping to less than 1 μA in shutdown. Quiescent current is well controlled; it does not rise in dropout as with many other regulators. In addition to fast transient response, the TL1963A-xx regulators have very low output noise, which makes them ideal for sensitive RF supply applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TL1963A | SOT (6) | 6.50 mm × 3.50 mm |
TO-263 (5) | 10.16 mm × 8.42 mm | |
TL1963A-15 | SOT (6) | 6.50 mm × 3.50 mm |
SOT (4) | ||
TO-263 (5) | 10.16 mm × 8.42 mm | |
TL1963A-18 | SOT (6) | 6.50 mm × 3.50 mm |
SOT (4) | ||
TO-263 (5) | 10.16 mm × 8.42 mm | |
TL1963A-25 | SOT (6) | 6.50 mm × 3.50 mm |
SOT (4) | ||
TO-263 (5) | 10.16 mm × 8.42 mm | |
TL1963A-33 | SOT (6) | 6.50 mm × 3.50 mm |
SOT (4) | ||
TO-263 (5) | 10.16 mm × 8.42 mm |