Refer to the PDF data sheet for device specific package drawings
The TL97x family of single, dual, and quad operational amplifiers operates at voltages as low as ±1.35 V and features output rail-to-rail signal swing. The TL97x boast characteristics that make them particularly well suited for portable and battery-supplied equipment. Very low noise and low distortion characteristics make them ideal for audio preamplification.
The TL971 is housed in the space-saving 5-pin SOT-23 package, which simplifies board design because of the ability to be placed anywhere (outside dimensions are 2.8 mm × 2.9 mm).
PART NUMBER | PACKAGE (PIN) | BODY SIZE (NOM) |
---|---|---|
TL971 | SOIC (8) | 4.90 mm × 3.90 mm |
SOT-23 (5) | 2.80 mm × 2.90 mm | |
TL972 | MSOP (8) | 3.00 mm × 3.00 mm |
PDIP (8) | 9.60 mm × 6.40 mm | |
SOIC (8) | 4.90 mm × 3.90 mm | |
TSSOP (8) | 3.00 mm × 4.40 mm | |
TL974 | PDIP (14) | 19.30 mm × 6.40 mm |
SOIC (14) | 8.60 mm × 3.90 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from G Revision (May 2012) to H Revision
Changes from F Revision (December 2009) to G Revision
PIN | TYPE | DESCRIPTION | |||||
---|---|---|---|---|---|---|---|
NAME | TL971 | TL971 | TL972 | TL974 | |||
DBV | D | D, DGK, P, PW | DRG | D, N, PW | |||
IN+ | 3 | 3 | — | — | — | I | Noninverting input |
IN– | 4 | 2 | — | — | — | I | Inverting input |
IN1+ | — | — | 3 | 3 | 3 | I | Noninverting input |
IN1– | — | — | 2 | 2 | 2 | I | Inverting input |
IN2+ | — | — | 5 | 5 | 5 | I | Noninverting input |
IN2– | — | — | 6 | 6 | 6 | I | Inverting input |
IN3+ | — | — | — | — | 10 | I | Noninverting input |
IN3– | — | — | — | — | 9 | I | Inverting input |
IN4+ | — | — | — | — | 12 | I | Noninverting input |
IN4– | — | — | — | — | 13 | I | Inverting input |
NC | — | 1 | — | — | — | — | No Connect |
5 | |||||||
8 | |||||||
OUT | 1 | 6 | — | — | — | O | Output |
OUT1 | — | — | 1 | 1 | 1 | O | Output |
OUT2 | — | — | 7 | 7 | 7 | O | Output |
OUT3 | — | — | — | — | 8 | O | Output |
OUT4 | — | — | — | — | 14 | O | Output |
VCC+ | 5 | 7 | 8 | 8 | 4 | - | Positive supply |
VCC– | 2 | 4 | 4 | 4 | 11 | - | Negative supply |