Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
24-Channel, Constant-Current LED Driver With Global Brightness Control And LED Open-Short Detection
1 Features
- 24-Channel Constant-Current Sink Output With On-Off Control
- Current Capability:
- 35 mA for 16 Channels
- 26.2 mA for 8 Channels
- Global Brightness Control (BC) for Each Color Group: 7-Bit (128 Step), Three Groups
- LED Power-Supply Voltage up to 15 V
- VCC = 3 V to 5.5 V
- Constant-Current Accuracy:
- Channel-to-Channel = ±1%
- Device-to-Device = ±3%
- CMOS Logic Level I/O
- Data Transfer Rate: 35 MHz
- BLANK Pulse Duration: 15 ns
- Open-Load, Shorted-Load, and Overtemperature Detection
- Thermal Shutdown (TSD) With Auto Restart
- Delay Switching to Prevent Inrush Current
- Operating Temperature: –40°C to 85°C
- Packages: HTSSOP-32, QFN-32