Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLC696x0Scan MOSFET Controller forTLC696x2/4/8
1 Features
- Operating voltage VCC range: 3V to
5.5V
- Flexible P-MOSFET driving options:
- Maximum driving current / sustaining voltage:
- 30mA / 20V: TLC69600
- 60mA / 20V: TLC69610
- 30mA / 50V: TLC69650
- 60mA / 50V: TLC69660
- Global 8-bit Maximum Current (MC) setting
- Individual 8-bit Channel Current (CC)
setting
- High speed daisy chain interface:
- I/O voltage compatible with: 1.8V /
3.3V
- Data transfer rate: up to 20MHz
- EMI enhancement:
- Programmable interface driving
capability
- Display quality improvement:
- Minimum brightness update
latency
- Programmable black insertion
- Variable refresh rate (VRR) without
flickering
- Diagnostics:
- Device thermal shutdown
detection
- Report interface option:
- UART and interrupt pin (INT)
- Two-wire output: CLK_O and
SOUT