Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TLIN1431-Q1 Automotive LIN SBC with Integrated High-Side Switch and Watchdog
1 Features
- AEC-Q100 (Grade 1): Qualified for automotive applications
- Functional safety-capable
- Local interconnect network (LIN)
physical layer specification LIN 2.2A, ISO 17987–4:2016 and SAE J2602:2021
compliant
- Integrated watchdog supervisor configurable by pin or serial
peripheral interface, SPI
- Enhanced features supporting 12-V applications
- ±58 V LIN bus fault protection
- 3.3 V (TLIN14313-Q1) or 5 V (TLIN14315-Q1) LDO output
supporting 125 mA from 12 V supply
- High-side switch with
open load and short circuit detection controlled by 10-bit PWM or
timer
- LIMP pin configurable as
a high-side switch
- Configurable WAKE pin supporting different input
thresholds or methods
- Sleep mode: ultra-low current consumption allows wake up
event from:
- LIN bus
- Local wake up through WAKE
- Cyclic and static sensing
- Protection Features:
- ESD protection
- Under voltage protection
on VSUP and VCC
- TXD dominant time out (DTO) protection
- Thermal shutdown protection
- Integrated battery voltage
monitor
- Available in leadless QFN (20) package with improved automated
optical inspection (AOI) capability