TLIN1441-Q1 Automotive with Integrated Voltage Regulator and Watchdog
1 Features
AEC-Q100
:
Qualified for automotive applications
Temperature grade 1: –40°C To 125°C
TA
Local interconnect
network (LIN) physical layer specification ISO/DIS
17987–4 compliant and conforms to SAE J2602
recommended practice for LIN (See SLLA494)
Supports 12-V applications
Integrated watchdog supervisor configurable by pin or serial peripheral interface SPI
Wide operating ranges
5.5 V to 28 V supply voltage
±42 V LIN bus fault protection
LDO output supporting 3.3 V (TLIN14413-Q1) or 5 V (TLIN14415-Q1)
Sleep mode: Ultra-low current consumption allows wake-up event from:
LIN bus
Local wake up through EN
Local wake up through WAKE
Power-up and down glitch-free operation
Protection features:
ESD protection, VSUP under-voltage protection
TXD dominant time out (DTO) protection, Thermal shutdown
Unpowered node or ground disconnection fail-safe at system level
VCC sources 125 mA with 12 VSUP at 100°C
Available in Leadless VSON (14) package with improved automated optical inspection (AOI) capability