The TLIN2022A-Q1 is a Dual Local Interconnect Network (LIN) physical layer transceiver with integrated wake-up and protection features, compliant with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO/DIS 17987–4 standards. LIN is a single wire bidirectional bus typically used for low speed in-vehicle networks using data rates up to 20 kbps. The TLIN2022A-Q1 is designed to support 12-V and 24-V applications with wider operating voltage and additional bus-fault protection.
The LIN receiver supports data rates up to 100 kbps for faster in-line programming. The TLIN2022A-Q1 converts the LIN protocol data stream on the TXD input into a LIN bus signal using a current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The receiver converts the data stream to logic-level signals that are sent to the microprocessor through the open-drain RXD pin. Ultra-low current consumption is possible using the sleep mode which allows wake-up via LIN bus or EN pin.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TLIN2022A-Q1 | SOIC (14) (D) | 5.00 mm x 8.65 mm |
VSON (14) (DMT) | 3.00 mm x 4.50 mm |
DATE | REVISION | NOTES |
---|---|---|
June 2021 | * | Initial release |
PIN | Type | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | RXD1 | O | Channel 1 RXD Output (open-drain) interface reporting state of LIN bus voltage |
2 | EN1 | I | Channel 1 Enable Input- High puts the channel 1 in normal operation mode and low puts it in sleep mode |
3 | TXD1 | I | Channel 1 TXD input interface to control state of LIN output |
4 | RXD2 | O | Channel 2 RXD Output (open-drain) interface reporting state of LIN bus voltage |
5 | EN2 | I | Channel 2 Enable Input- High puts the channel 2 in normal operation mode and low puts it in sleep mode |
7 | TXD2 | I | Channel 2 TXD input interface to control state of LIN output |
8 | GND | GND | Ground |
9 | LIN2 | HV I/O | Channel 2 High voltage LIN bus single-wire transmitter and receiver |
10 | VSUP | Supply | Device Supply Voltage (connected to battery in series with external reverse blocking diode) |
13 | LIN1 | HV I/O | Channel 1 High voltage LIN bus single-wire transmitter and receiver |
6, 11, 12, 14 |
NC | – | Not Connected |
Thermal Pad | – | Can be connected to the PCB ground plane to improve thermal coupling (DMT package only) |
Symbol | Parameter | MIN | MAX | UNIT |
---|---|---|---|---|
VSUP | Supply voltage range (ISO/DIS 17987 Param 10) | –0.3 | 60 | V |
VLIN | LIN bus input voltage (ISO/DIS 17987 Param 82) | –60 | 60 | V |
VLOGIC | Logic pin voltage (RXD, TXD, EN) | –0.3 | 6 | V |
IO | Logic pin output current | 8 | mA | |
TJ | Junction temperature range | –55 | 150 | °C |