Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLV183x-Q1 and TLV184x-Q1 Family of 40V, High-Speed Comparators
1 Features
- Qualified for
automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to 125°C ambient operating temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C2B
- Wide supply range: 2.7V to 40V
65ns propagation delay
- Low supply current: 75µA per channel
Rail-to-rail inputs
- Low input offset voltage: 500μV
- Power-on-reset (POR) provides a known startup condition
- Push-pull output option (TLV183x-Q1)
- Open-drain output option (TLV184x-Q1)
- Temperature range: -40°C to +125°C
- Functional Safety Capable