Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLV192x Family of 65V Comparators with
Integrated 2.5V Voltage Reference
1 Features
- Wide supply range: 3.3V to 65V
- Fail-safe inputs up to 65V
- Open-drain output up to 65V
- 2.5V, 1.5%, 100ppm maximum voltage reference
- Reference output can drive up to 1mA
- 3mV input offset voltage
- 900ns propagation delay
- Power-on-reset provides a known startup condition
- Low supply current: 8uA per channel
- Pin spacings meet IPC2221A creepage requirements (SOIC).
- Temperature range: -40°C to +125°C