Refer to the PDF data sheet for device specific package drawings
Operating from 2.7 V to 16 V over the extended industrial temperature range from -40°C to +125°C, the TLV27x is a low power, wide bandwidth operational amplifier (opamp) with rail to rail output. This makes it an ideal alternative to the TLC27x family for applications where rail-to-rail output swings are essential. The TLV27x provides 3-MHz bandwidth from only 550 µA.
Like the TLC27x, the TLV27x is fully specified for 5-V and ±5-V supplies. The maximum recommended supply voltage is 16 V, which allows the devices to be operated from a variety of rechargeable cells (±8 V supplies down to ±1.35 V).
The CMOS inputs enable use in high-impedance sensor interfaces, with the lower voltage operation making an attractive alternative for the TLC27x in battery-powered applications.
All members are available in PDIP and SOIC with the singles in the small SOT-23 package, duals in the MSOP, and quads in the TSSOP package.
The 2.7-V operation makes it compatible with Li-Ion powered systems and the operating supply voltage range of many micropower microcontrollers available today including TI’s MSP430.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV271 | SOIC (8) | 4.98 mm × 3.91 mm |
SOT-23 (5) | 2.90 mm × 1.60 mm | |
PDIP (8) | 9.81 mm × 6.35 mm | |
TLV272 | SOIC (8) | 4.98 mm × 3.91 mm |
PDIP (8) | 9.81 mm × 6.35 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm | |
TLV274 | SOIC (14) | 8.65 mm × 3.91 mm |
PDIP (14) | 3.90 mm × 6.35 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from D Revision (February 2004) to E Revision
DEVICE (1) | VDD (V) | VIO (μV) | IQ/Ch (μA) | IIB (pA) | GBW (MHz) | SR (V/μs) | SHUTDOWN | RAIL-TO-RAIL | SINGLES/ DUALS/ QUADS |
---|---|---|---|---|---|---|---|---|---|
TLV27x | 2.7 to 16 | 500 | 550 | 1 | 3 | 2.4 | — | O | S/D/Q |
TLC27x | 3 to 16 | 1100 | 675 | 1 | 1.7 | 3.6 | — | — | S/D/Q |
TLV237x | 2.7 to 16 | 500 | 550 | 1 | 3 | 2.4 | Yes | I/O | S/D/Q |
TLC227x | 2.7 to 16 | 300 | 1100 | 1 | 2.2 | 3.6 | — | O | D/Q |
TLV246x | 2.7 to 6 | 150 | 550 | 1300 | 6.4 | 1.6 | Yes | I/O | S/D/Q |
TLV247x | 2.7 to 6 | 250 | 600 | 2 | 2.8 | 1.5 | Yes | I/O | S/D/Q |
TLV244x | 2.7 to 10 | 300 | 725 | 1 | 1.8 | 1.4 | — | O | D/Q |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | TLV271 | |||
SOT-23 | SOIC PDIP |
|||
GND | 2 | 4 | — | Negative (lowest) supply or ground (for single-supply operation) |
IN– | 4 | 2 | I | Negative (inverting) input |
IN+ | 3 | 3 | I | Positive (noninverting) input |
NC | — | 1, 5, 8 | — | No internal connection (can be left floating) |
OUT | 1 | 6 | O | Output |
VDD | 5 | 7 | — | Positive (highest) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | TLV272 | ||
SOIC VSSOP PDIP |
|||
GND | 4 | — | Negative (lowest) supply or ground (for single-supply operation) |
1IN– | 2 | I | Inverting input, channel 1 |
1IN+ | 3 | I | Noninverting input, channel 1 |
2IN– | 6 | I | Inverting input, channel 2 |
2IN+ | 5 | I | Noninverting input, channel 2 |
1OUT | 1 | O | Output, channel 1 |
2OUT | 7 | O | Output, channel 2 |
VDD | 8 | — | Positive (highest) supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | TLV274 | ||
SOIC TSSOP PDIP |
|||
GND | 11 | — | Negative supply or ground (for single-supply operation) |
1IN– | 2 | I | Inverting input, channel 1 |
1IN+ | 3 | I | Noninverting input, channel 1 |
2IN– | 6 | I | Inverting input, channel 2 |
2IN+ | 5 | I | Noninverting input, channel 2 |
3IN– | 9 | I | Inverting input, channel 3 |
3IN+ | 10 | I | Noninverting input, channel 3 |
4IN– | 13 | I | Inverting input, channel 4 |
4IN+ | 12 | I | Noninverting input, channel 4 |
1OUT | 1 | O | Output, channel 1 |
2OUT | 7 | O | Output, channel 2 |
3OUT | 8 | O | Output, channel 3 |
4OUT | 14 | O | Output, channel 4 |
VDD | 4 | — | Positive supply |