Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLV3511-Q1 7ns High-Speed Comparator with Rail-to-Rail Input
1 Features
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to 125°C ambient operating temperature range
- Device HBM ESD classification level H1C
- Device CDM ESD classification level C6
Propagation delay: 7ns
High toggle frequency: 180MHz
Wide supply range: 2.7V to 5.5V
Input offset voltage: +/- 1mV typ.
- Low supply current: 1.1mA per channel
- Input voltage range extends 300mV beyond either rail
Internal hysteresis: 2mV
- Power-on-reset provides a known startup condition
- Push-pull output