Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLV3603-EP Enhanced Product 325MHz High-Speed Comparator with 2.5ns Propagation Delay
1 Features
- VID: V62/24633-01XE
- Controlled baseline
- One fabrication site
- One assembly/test
site
- Extended product life
cycle
- Temperature range: –55°C to +125°C
- Low propagation delay: 2.5ns
- Low overdrive dispersion: 700ps
- High toggle frequency: 325MHz
- Narrow pulse width detection capability: 1.5ns
- Input common-mode range extends 200mV beyond both rails
- Supply range: 2.4V to 5.5V
- Adjustable hysteresis control
- Output latch capability