The TLV3691 offers a wide supply range, low quiescent current 150 nA (maximum), and rail-to-rail inputs. All of these features come in industry-standard and extremely small packages, making this device an excellent choice for low-voltage and low-power applications for portable electronics and industrial systems.
Available as a single channel, the low-power, wide supply, and temperature range makes this device flexible enough to handle almost any application from consumer to industrial. The TLV3691 is available in SC70-5 and 1-mm × 1-mm DFN-6 packages. This device is specified for operation across the expanded industrial temperature range of –40°C to 125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV3691 | SC70 (5) | 1.25 mm × 2.00 mm |
X2SON (6) | 1.00 mm × 1.00 mm |
Changes from * Revision (December 2013) to A Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | X2SON | SC70 | ||
GND | 2 | 2 | — | Ground |
IN+ | 1 | 1 | I | Noninverting input |
IN– | 3 | 3 | I | Inverting input |
NC | 5 | — | — | No internal connection |
OUT | 4 | 4 | O | Output (push-pull) |
VCC | 6 | 5 | I | Positive power supply |