Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TLV733P-Q1 Capacitor-Free, 300-mA, Low Dropout (LDO) Linear Regulator
1 Features
- AEC-Q100 qualified for automotive
applications:
- Temperature grade 1:
–40°C to 125°C, TA
- Device junction temperature
range:
–40°C to 150°C
- Input voltage range: 1.4 V to 5.5
V
- Stable operation with or without
capacitors
- Foldback overcurrent
protection
- Package:
- 2.0-mm × 2.0-mm
WSON-6
- 2.9-mm × 1.6-mm SOT-23
- Very low dropout: 125 mV at 300
mA (3.3 VOUT)
- Accuracy: 1% typical, 1.4%
maximum
- Low IQ: 34 µA
- Available in fixed-output
voltages:
1.0 V to 3.3 V
- High PSRR: 50 dB at 1 kHz
- Active output discharge
2 Applications
- Camera modules
- Automotive infotainment
- Navigation systems