Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLV904x-Q1 Automotive, 1.2V Ultra-Low Voltage, 10µA Micro-Power RRIO Amplifier for Power Conscious Applications
1 Features
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to +125°C, TA
- Low power CMOS amplifier for cost-optimized applications
- Operational from supply voltage as low as 1.2V
- Low input bias current: 1pA typical, 12pA maximum
- Low quiescent current: 10µA/ch
- Low integrated noise of 6.5µVp-p
(0.1Hz to 10Hz)
- Rail-to-rail input and output
- High gain bandwidth product: 350kHz
- Thermal noise floor: 64nV/√Hz
- Low input offset voltage: ±0.6mV
- Unity-gain stable
- Robust drive of 100pF of load capacitance
- Internal RFI and EMI filtered input pins