Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TLVH431B-EP Enhanced Plastic 0.5% Low-Voltage Wide-Operating Current Adjustable Precision Shunt Regulator
1 Features
- Low-voltage operation: down to 1.24 V
- Reference voltage tolerances 0.5% at 25°C
- Adjustable output voltage, VO = VREF to 18 V
- Wide operating cathode current range:
200 μA to 70 mA
- 0.25-Ω typical output impedance
- Supports defense and aerospace applications:
- Controlled baseline
- Available in extended (–55°C to 125°C) temperature range
- Extended product life cycle
- Extended product-change notification
- Product traceability