Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMCS1100 1% High-Precision, Basic Isolation Hall-Effect Current Sensor With ±600-V Working Voltage
1 Features
- Total
error: ±0.4% typical, ±0.9% maximum, –40°C to 85°C
- Sensitivity error: ±0.4%
- Offset error: 7 mA
- Offset drift: 0.04 mA/°C
- Linearity error: 0.05%
- Lifetime and environmental drift: <±0.5%
- 3-kVRMS isolation rating
- Robust 600-V lifetime working voltage
- Bidirectional and unidirectional current sensing
- External reference voltage
- Operating supply range: 3 V to 5.5 V
- Signal bandwidth: 80 kHz
- Multiple sensitivity options:
- TMCS1100A1: 50 mV/A
- TMCS1100A2: 100 mV/A
- TMCS1100A3: 200 mV/A
- TMCS1100A4: 400 mV/A
- Safety related certifications
- UL 1577 Component Recognition Program
- IEC/CB 62368-1