Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMCS1101-Q1 AEC-Q100, 1.5% Precision, Basic Isolation Hall-Effect Current Sensor With ±600-V Working Voltage
1 Features
- AEC-Q100 qualified for
automotive applications
- Temperature Grade 1:
–40°C to 125°C, TA
- Functional Safety-Capable
- Total
error: ±0.51% typical, ±1.15% maximum,
–40°C to
85°C
- Sensitivity error: ±0.5%
- Offset error: 9 mA
- Offset drift: 0.04 mA/°C
- Linearity error: 0.05%
- Lifetime and environmental drift: <±0.5%
- 3-kVRMS isolation rating
- Robust 600-V lifetime working voltage
- Bidirectional and unidirectional current sensing
- Zero drift internal
reference
- Operating supply range: 3 V to 5.5 V
- Signal bandwidth: 80 kHz
- Multiple sensitivity options:
- TMCS1101A1B/U-Q1: 50
mV/A
- TMCS1101A2B/U-Q1: 100
mV/A
- TMCS1101A3B/U-Q1: 200
mV/A
- TMCS1101A4B/U-Q1: 400
mV/A
- Safety related certifications
- UL 1577 Component Recognition Program
- IEC/CB 62368-1
2 Applications
- Motor and load control
- Inverter and H-bridge current measurements
- Power factor correction
- Overcurrent protection
- DC and AC power monitoring