Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMCS1101 1.5% Precision, Basic Isolation Hall-Effect Current Sensor With ±600-V Working Voltage
1 Features
- Total
error: ±0.51% typical, ±1.15% maximum,
–40°C to
85°C
- Sensitivity error: ±0.5%
- Offset error: 9 mA
- Offset drift: 0.04 mA/°C
- Linearity error: 0.05%
- Lifetime and environmental drift: <±0.5%
- 3-kVRMS isolation rating
- Robust 600-V lifetime working voltage
- Bidirectional and unidirectional current sensing
- Zero drift internal
reference
- Operating supply range: 3 V to 5.5 V
- Signal bandwidth: 80 kHz
- Multiple sensitivity options:
- TMCS1101A1B/U: 50
mV/A
- TMCS1101A2B/U: 100
mV/A
- TMCS1101A3B/U: 200
mV/A
- TMCS1101A4B/U: 400
mV/A
- Safety related certifications
- UL 1577 Component Recognition Program
- IEC/CB 62368-1