Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMCS1108 3% Functional Isolation Hall-Effect Current Sensor With ±100-V Working Voltage
1 Features
- Total error: ±1% typical, ±3% maximum, –40°C to 125°C
- Sensitivity error: ±0.9%
- Offset error: 40 mA
- Offset drift: 0.2 mA/°C
- Linearity error: 0.5%
- Multiple sensitivity options:
- TMCS1108A1B/U: 50 mV/A
- TMCS1108A2B/U: 100 mV/A
- TMCS1108A3B/U: 200 mV/A
- TMCS1108A4B/U: 400 mV/A
- Zero drift internal reference
- Bidirectional and unidirectional current sensing
- Operating supply range: 3 V to 5.5 V
- Signal bandwidth: 80 kHz
- Robust
100-V galvanic isolation