Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMP100-Q1 and TMP101-Q1 Temperature Sensor With I2C and SMBus Interface with Alert Function in SOT-23 Package
1 Features
- AEC-Q100 qualified with the following results:
- Temperature grade 1:
−55°C to +125°C operating temperature range
- HBM ESD component
classification level 2
- CDM ESD component
classification level C5
- Functional Safety-Capable
- Digital output: SMBus™,
two-wire, and I2C interface compatibility
- Resolution: 9 to 12 bits, user-selectable
- Accuracy:
- ±1°C (typical) from –55°C to 125°C
- ±2°C (maximum) from –55°C to 125°C
- Low quiescent current: 45-μA, 0.1-μA standby
- Wide supply range: 2.7 V to 5.5 V
- TMP100-Q1 features two address pins
- TMP101-Q1 features one address pin and an ALERT
pin
- 6-pin SOT-23 package